ファイル添付のテスト
[2021-02-12 14:23:47,356 INFO network_decoder_pytorch.py:181 - generate_network() ] the pytorch model is decoded!!! [2021-02-12 14:23:50,303 INFO code_generator.py:1339 - <module>() ] Currently running version: v200 [2021-02-12 14:23:50,312 INFO code_generator.py:336 - generate_c_code() ] ['AUTOENCODER/VGG/GOOGLENET/BASIC_LSTM/LICENSE_VALIDATION_IN_ PYTHON/SQUEEZENET/MEMORY_OPTIMIZATION/AI_TABLE_VERSION_2.00/BATCHNORMALIZATION/ CLIPPING_FUNCTIONS/KERAS_FILE_CONVERSION/ACTIVATION_FUNCTIONS', 'TENSORFLOW/TF-KERAS/KERAS/PYTORCH', 'Supports convolution neural network, auto encoders, non orderly networks(like GoogLenet, BasicLSTM) and License Validation in Python'] [2021-02-12 14:23:50,503 INFO code_generator.py:1308 - generate_code() ] The .c and .h codes are generated and stored in 'C:\workspace\202102_TATA_Check\PyTorch_Src\Translator' folder. [2021-02-12 14:23:50,984 INFO translate.py:496 - translate() ] The network description is written to 'C:\workspace\202102_TATA_Check\PyTorch_Src\Translator\network_description.txt' file. [2021-02-12 14:23:50,985 INFO translate.py:498 - translate() ] The checker log output with RAM/ROM size, Multiply and ACcumulation count is written to 'C:\workspace\202102_TATA_Check\PyTorch_Src\Translator\checker_log_output.txt' file. [2021-02-12 14:23:50,989 INFO translate.py:503 - translate() ] Translation SUCCESS!! [2021-02-12 14:23:50,990 INFO requirements.py:191 - remove_object() ] Uninitializing and cleaning up the translator object..