SH726BのUSBホスト

SH726BにはUSBが2ポート搭載されており、2つともホストに設定することが可能なようです。それならばUSBハブを外付けすることなく2つのUSBデバイスを同時に接続(例えばUSBメモリ×2個)出来るのではないかと思ったのですが、ユーザーズマニュアルハードウェア編(r01uh0202jj0200_sh726a.pdf)のP27-100 表27.13を読むと「転送スケジュールはポート0/ポート1共通であり。出力はポート0/ポート1の両ポートへドライブします」と記述されています。この一文をどう理解すればよいものか悩んでいるのですが、USBホスト選択時はUSB0、USB1の双方のポートに接続したUSBデバイスに対してそれぞれ適切にエニュメレーションし、通信することができるのでしょうか。