こんにちは。NoMaYです。RXスマートコンフィグレータ(V2.0.0)でブロック転送を行うDMAソースを生成させようとして気付いたのですが、以下のGUIの画面コピーの通り設定した「転送回数」と「ブロック/リピートサイズ」の値がソースでは逆になっていると思います。プロジェクトのファイル一式issue_20190318_1.zipRXスマートコンフィグレータのGUIの画面生成されたソースConfig_DMAC0.c (抜粋)
void R_Config_DMAC0_Create(void){ /* Cancel DMAC/DTC module stop state in LPC */ MSTP(DMAC) = 0U; /* Disable DMAC interrupts */ IEN(DMAC,DMAC0I) = 0U; /* Disable DMAC0 transfer */ DMAC0.DMCNT.BIT.DTE = 0U;略 /* Set DMAC0 block size */ DMAC0.DMCRA = _00010001_DMAC0_DMCRA_COUNT; /* Set DMAC0 block transfer count */ DMAC0.DMCRB = _0003_DMAC0_DMCRB_BLK_RPT_COUNT;略 /* Enable DMAC activation */ DMAC.DMAST.BIT.DMST = 1U; R_Config_DMAC0_Create_UserInit();}
Config_DMAC0.h (抜粋)
#define _00000000_DMAC0_SRC_ADDR (0x00000000UL) /* Source address */#define _00000000_DMAC0_DST_ADDR (0x00000000UL) /* Destination address */#define _00010001_DMAC0_DMCRA_COUNT (0x00010001UL) /* Repeat or Block size */#define _0003_DMAC0_DMCRB_BLK_RPT_COUNT (0x0003U) /* Block transfer count */#define _0000_DMAC0_SRC_EXT_RPT_AREA (0x0000U) /* Source address extended repeat area */#define _0000_DMAC0_DST_EXT_RPT_AREA (0x0000U) /* Destination address extended repeat area */#define _00000000_DMAC0_OFFSET_VALUE (0x00000000UL) /* Offset register value */