こんにちは。NoMaYです。RAマイコンの商品ページで使われているCoreMark実行時のμA/MHzという指標ですが、RXマイコンで測定した人はいらっしゃいますか?(なお、定義的には、RL78マイコンにも適用可能な指標ですけど、、、) RAマイコンでは以下の値だそうです、、、RA4M2www.renesas.com/jp/ja/products/microcontrollers-microprocessors/ra-cortex-m-mcus/ra4m2-100mhz-arm-cortex-m33-trustzone-high-integration-lowest-active-power-consumptionフラッシュメモリからCoreMarkを実行する際の消費電力は81µA/MHzRA6M4www.renesas.com/jp/ja/products/microcontrollers-microprocessors/ra-cortex-m-mcus/ra6m4-200mhz-arm-cortex-m33-trustzone-high-integration-ethernet-and-octaspiフラッシュメモリからCoreMark®を実行した際の消費電力は99uA/MHz他方で、RXマイコンの商品ページで使われているCoreMark/mAという指標ですが、RAマイコンだとどうなるのかな、、、RX65Nwww.renesas.com/jp/ja/products/microcontrollers-microprocessors/rx-32-bit-performance-efficiency-mcus/rx65n-32-bit-microcontrollers-rxv2-core-large-capacity-ram-and-enhanced-security-connectivity-and-hmi34 CoreMark/mA
こんにちは。NoMaYです。RX631とRX671のデータに気付きました。(ちょっと古いブログですけれども。)進化し続けるIoT機器の要求にお応えする新製品RX671www.renesas.com/jp/ja/blogs/new-rx671-microcontroller-meets-ever-evolving-demands-iot-devicesRX6318.5 CoreMark/mARX67148.8 CoreMark/mA[追記]計算すれば相互変換出来るかなぁ、、、