----------------------------- R : Show each value of the customizable registers. D : All Default Settings. >>0 0 [IP-task] prvIPTask started 1 511 [Tmr Svc] recover retry count = 4. 2 511 [Tmr Svc] EEPROM(main) hash check... 3 512 [Tmr Svc] NG 4 512 [Tmr Svc] EEPROM(mirror) hash check... 5 513 [Tmr Svc] OK 6 513 [Tmr Svc] recover main from mirror. 7 513 [Tmr Svc] write EEPROM(main)... 8 1448 [Tmr Svc] OK 9 1448 [Tmr Svc] recover retry count = 5. 10 1448 [Tmr Svc] EEPROM(main) hash check... 11 1449 [Tmr Svc] OK 12 1449 [Tmr Svc] EEPROM(mirror) hash check... 13 1450 [Tmr Svc] OK 14 1450 [Tmr Svc] EEPROM(main) hash check... 15 1451 [Tmr Svc] OK 54 8532 [MQTTEcho] MQTT echo attempting to connect to a3gquk4t6kvvy2-ats.iot.us-east-2.amazonaws.com. 55 8633 [MQTT] recover retry count = 4. 56 8633 [MQTT] EEPROM(main) hash check... 57 8633 [MQTT] OK 58 8633 [MQTT] EEPROM(mirror) hash check... 59 8633 [MQTT] OK 60 8633 [MQTT] EEPROM(main) hash check... 61 8633 [MQTT] OK 62 8633 [MQTT] EEPROM(mirror) hash check... 63 8633 [MQTT] OK 64 28635 [MQTT] FreeRTOS_connect: 44794 to 0ip:8883 65 28635 [MQTT] Socket 44794 -> 0ip:8883 State eCLOSED->eCONNECT_SYN 66 28635 [IP-task] ARP for 0ip (using c0a88064ip): rc=0 00:00:00 00:00:00 67 28635 [IP-task] Connect[0ip:8883]: next timeout 1: 500 ms 68 29135 [IP-task] ARP for 0ip (using c0a88064ip): rc=0 00:00:00 00:00:00 69 29135 [IP-task] Connect[0ip:8883]: next timeout 2: 500 ms 70 29635 [IP-task] ARP for 0ip (using c0a88064ip): rc=0 00:00:00 00:00:00 71 29635 [IP-task] Connect[0ip:8883]: next timeout 3: 500 ms 72 30135 [IP-task] Connect: giving up 0ip:8883 73 30135 [IP-task] Socket 44794 -> 0ip:8883 State eCONNECT_SYN->eCLOSE_WAIT 74 38635 [IP-task] FreeRTOS_closesocket[44794 to 0ip:8883]: buffers 8 socks 0 75 38635 [MQTTEcho] ERROR: MQTT echo failed to connect with error 1. 76 38635 [MQTTEcho] MQTT echo test could not connect to broker. 77 38635 [MQTTEcho] MQTT echo demo finished. 78 38635 [MQTTEcho] ----Demo finished----