-library=DefaultBuild\RTOSDemo.lib -input=DefaultBuild\resetprg.obj -input=DefaultBuild\port_asm.obj -input=DefaultBuild\event_groups.obj -input=DefaultBuild\list.obj -input=DefaultBuild\heap_4.obj -input=DefaultBuild\port.obj -input=DefaultBuild\queue.obj -input=DefaultBuild\stream_buffer.obj -input=DefaultBuild\tasks.obj -input=DefaultBuild\timers.obj -input=DefaultBuild\main_blinky.obj -input=DefaultBuild\FreeRTOS_CLI.obj -input=DefaultBuild\IntQueueTimer.obj -input=DefaultBuild\Sample-CLI-commands.obj -input=DefaultBuild\BlockQ.obj -input=DefaultBuild\EventGroupsDemo.obj -input=DefaultBuild\GenQTest.obj -input=DefaultBuild\IntQueue.obj -input=DefaultBuild\IntSemTest.obj -input=DefaultBuild\QueueOverwrite.obj -input=DefaultBuild\TaskNotify.obj -input=DefaultBuild\TimerDemo.obj -input=DefaultBuild\blocktim.obj -input=DefaultBuild\countsem.obj -input=DefaultBuild\death.obj -input=DefaultBuild\dynamic.obj -input=DefaultBuild\flop.obj -input=DefaultBuild\recmutex.obj -input=DefaultBuild\semtest.obj -input=DefaultBuild\UARTCommandConsole.obj -input=DefaultBuild\main_full.obj -input=DefaultBuild\serial.obj -input=DefaultBuild\freertos_object_init.obj -input=DefaultBuild\freertos_start.obj -input=DefaultBuild\r_cg_hardware_setup.obj -input=DefaultBuild\r_smc_cgc.obj -input=DefaultBuild\r_smc_cgc_user.obj -input=DefaultBuild\r_smc_interrupt.obj -input=DefaultBuild\hwsetup.obj -input=DefaultBuild\dbsct.obj -input=DefaultBuild\lowlvl.obj -input=DefaultBuild\lowsrc.obj -input=DefaultBuild\mcu_locks.obj -input=DefaultBuild\r_bsp_common.obj -input=DefaultBuild\r_bsp_cpu.obj -input=DefaultBuild\r_bsp_interrupts.obj -input=DefaultBuild\r_bsp_locking.obj -input=DefaultBuild\r_bsp_mcu_startup.obj -input=DefaultBuild\r_bsp_software_interrupt.obj -input=DefaultBuild\sbrk.obj -input=DefaultBuild\mcu_clocks.obj -input=DefaultBuild\mcu_init.obj -input=DefaultBuild\mcu_interrupts.obj -input=DefaultBuild\mcu_mapped_interrupts.obj -input=DefaultBuild\vecttbl.obj -input=DefaultBuild\r_byteq.obj -input=DefaultBuild\r_dtc_rx.obj -input=DefaultBuild\r_dtc_rx_target.obj -input=DefaultBuild\r_gpio_rx.obj -input=DefaultBuild\r_gpio_rx72n.obj -input=DefaultBuild\r_sci_rx_pinset.obj -input=DefaultBuild\r_sci_rx.obj -input=DefaultBuild\r_sci_rx72n.obj -input=DefaultBuild\r_sci_rx72n_data.obj -input=DefaultBuild\FIT_patch.obj