有關RX210之功耗問題

Hi

我使用的是R5F52105BDFM(RX210)這顆MCU,用High-performance Embedded Workshop寫了下列程式碼燒錄,並灌入3.3V的工作電壓進入VCC以後,量測其電流消耗,發現其電流消耗為3mA左右,但是過了10秒左右後會跳至17.6mA。


我想詢問的是這顆MCU在官方宣稱中為0.12mA/MHz,我是在哪裡使用錯誤導致電流消耗一直在17.6mA?

Parents
  • 请问您在那里看到的是0.12mA/MHz,估计这个数据是指在某些条件下MCU内核的功耗,而您现在测试的是MCU的整体功耗,这不仅仅和时钟相关,还和您的外设应用,端口设置,是否设置了低功耗模式等条件相关,不同的设置条件,功耗等级是完全不一样的

Reply
  • 请问您在那里看到的是0.12mA/MHz,估计这个数据是指在某些条件下MCU内核的功耗,而您现在测试的是MCU的整体功耗,这不仅仅和时钟相关,还和您的外设应用,端口设置,是否设置了低功耗模式等条件相关,不同的设置条件,功耗等级是完全不一样的

Children
No Data