RSK RZ/N2L 开发板 e2 studio 无法进入正常的debug过程

1,J9 开路,e2 studio 建立了 如下例程序,后一页选择了 RTOS , Blink led的选项, e2 stuio的版本是 2023-07.0

     

2, 工程能够编译,可进入debug

3,进入Debug后,未做任何动作,程序指针位置异常

       

4, 内存 能够写入和读出,感觉内存后续的内容不对,怎么会全部是0 呢?

       

5,在反汇编 中查看main函数,发现Main函数 内容明显不对劲

       

6, 基本确认,内存中的程序是不对劲的,但是无法得知 为何进入debug 后,啥也没干,内存中的数据 就异常了,或者根本没有下载到内存中

7, 附上 一个 debug 的J-link log,期望能得到解答

       

JLinkLog.log
T0E80 000:000.676   SEGGER J-Link V7.88k Log File
T0E80 000:000.937   DLL Compiled: Jul  5 2023 14:55:12
T0E80 000:000.969   Logging started @ 2023-12-03 15:03
T0E80 000:000.996 - 1.009ms
T0E80 000:001.036 JLINK_GetDLLVersion()
T0E80 000:001.068 - 0.045ms returns 78811
T0E80 000:002.149 JLINK_OpenEx(...)
T0E80 000:011.121   Firmware: J-Link OB-S124 compiled Jun 20 2023 17:09:11
T0E80 000:011.685   Firmware: J-Link OB-S124 compiled Jun 20 2023 17:09:11
T0E80 000:034.585   Hardware: V1.00
T0E80 000:034.684   S/N: 839004301
T0E80 000:034.726   OEM: SEGGER
T0E80 000:034.793   Feature(s): None
T0E80 000:035.891   Bootloader: 2019 Oct 15
T0E80 000:036.794   USB speed mode: Full speed (12 MBit/s)
T0E80 000:037.534   TELNET listener socket opened on port 19021
T0E80 000:049.701   WEBSRV WEBSRV_Init(): Starting webserver thread(s)
T0E80 000:049.933   WEBSRV Webserver running on local port 19080
T0E80 000:050.127   Looking for J-Link GUI Server exe at: C:\Users\Administrator\.eclipse\com.renesas.platform_2147042155\DebugComp\RZ\ARM\Segger_v7.88.11\JLinkGUIServer.exe
T0E80 000:050.274   Looking for J-Link GUI Server exe at: \JLinkGUIServer.exe
T0E80 000:351.821   Failed to connect to J-Link GUI Server.
T0E80 000:351.858 - 349.716ms returns "O.K."
T0E80 000:352.017 JLINK_ExecCommand("ProjectFile=D:\PRJ\RZN2L\Code\test/test Debug_Flat.jlink", ...). 
T0E80 000:377.987 - 25.990ms returns 0x00
T0E80 000:378.528 JLINK_ExecCommand("device=R9A07G084M04", ...). 
T0E80 000:399.471   Device "R9A07G084M04" selected.
T0E80 000:401.082 - 22.557ms returns 0x00
T0E80 000:401.149 JLINK_ExecCommand("SetCPUConnectIDCODE = FFFFFFFFFFFFFFFFFFFFFFFFFFFFFFFF", ...). 
T0E80 000:401.169 - 0.010ms returns 0x00
T0E80 000:401.179 JLINK_TIF_GetAvailable(...)
T0E80 000:401.496 - 0.333ms
T0E80 000:401.522 JLINK_TIF_Select(JLINKARM_TIF_SWD)
T0E80 000:402.540 - 1.037ms returns 0x00
T0E80 000:402.581 JLINK_SetSpeed(0)
T0E80 000:402.948   ConfigTargetSettings() start
T0E80 000:402.971    J-Link Script File: Executing ConfigTargetSettings()
T0E80 000:403.014   ConfigTargetSettings() end - Took 42us
T0E80 000:403.032   InitTarget() start
T0E80 000:403.043    J-Link Script File: Executing InitTarget()
T0E80 000:411.163   Authenticated device detected. Skipping authentication process.
T0E80 000:411.203     OCDREG_STATUS: 0x00000001
T0E80 000:411.222   InitTarget() end - Took 8.17ms
T0E80 000:413.505   Found SW-DP with ID 0x6BA02477
T0E80 000:419.928   DPIDR: 0x6BA02477
T0E80 000:419.960   CoreSight SoC-400 or earlier
T0E80 000:419.977   AP map detection skipped. Manually configured AP map found.
T0E80 000:419.990   AP[0]: APB-AP (IDR: Not set)
T0E80 000:420.001   AP[1]: APB-AP (IDR: Not set)
T0E80 000:420.011   AP[2]: AXI-AP (IDR: Not set)
T0E80 000:420.022   Using preconfigured AP[1] as APB-AP
T0E80 000:420.032   AP[1]: APB-AP found
T0E80 000:420.043   DebugRegs + CTI manually specified. ROM table scan skipped.
T0E80 000:426.169   Cortex-R52 @ 0x80410000 (configured)
T0E80 000:426.205   CoreCTI @ 0x80420000 (configured)
T0E80 000:433.972   Debug architecture: ARMv8.0
T0E80 000:434.008   8 code breakpoints, 8 data breakpoints
T0E80 000:435.852   Processor features:
T0E80 000:435.886     EL0 support: AArch32
T0E80 000:435.901     EL1 support: AArch32
T0E80 000:435.916     EL2 support: AArch32
T0E80 000:435.930     EL3 support: N/A
T0E80 000:435.945     FPU support: Single + Double + Conversion
T0E80 000:436.546   -- Max. mem block: 0x00001B00
T0E80 000:542.831   Current exception level: EL2
T0E80 000:542.873   Exception level AArch usage:
T0E80 000:542.888     EL0: AArch32
T0E80 000:542.903     EL1: AArch32
T0E80 000:542.918     EL2: AArch32
T0E80 000:542.932     EL3: AArch32
T0E80 000:542.947   Non-secure status: Non-secure
T0E80 000:546.026   Cache info:
T0E80 000:546.063     Inner cache boundary: none
T0E80 000:546.075     LoU Uniprocessor: 1
T0E80 000:546.085     LoC: 1
T0E80 000:546.096     LoU Inner Shareable: 1
T0E80 000:556.431   I-Cache L1: 16 KB, 64 Sets, 64 Bytes/Line, 4-Way
T0E80 000:556.468   D-Cache L1: 16 KB, 64 Sets, 64 Bytes/Line, 4-Way
T0E80 000:556.718 - 154.146ms
T0E80 000:556.743 JLINK_SetEndian(ARM_ENDIAN_LITTLE)
T0E80 000:556.813 - 0.078ms returns 0
T0E80 000:556.886 JLINK_SetInitRegsOnReset(OFF)
T0E80 000:556.902 - 0.022ms returns 1
T0E80 000:556.918 JLINK_SetResetType(JLINKARM_RESET_TYPE_NO_RESET)
T0E80 000:556.927 - 0.012ms returns JLINKARM_RESET_TYPE_NORMAL
T0E80 000:556.938 JLINK_ExecCommand("DisableFlashBPs", ...). 
T0E80 000:556.952 - 0.009ms returns 0x00
T0E80 000:556.963 JLINK_ExecCommand("SetAllowFlashCache = 1", ...). 
T0E80 000:556.974 - 0.005ms returns 0x01
T0E80 000:556.984 JLINK_ExecCommand("SetRestartOnClose = 0", ...). 
T0E80 000:556.995 - 0.005ms returns 0x01
T0E80 000:557.007 JLINK_EnableSoftBPs(ON)
T0E80 000:557.015 - 0.011ms
T0E80 000:557.024 JLINK_Connect()
T0E80 000:557.299   ConfigTargetSettings() start
T0E80 000:557.319    J-Link Script File: Executing ConfigTargetSettings()
T0E80 000:557.346   ConfigTargetSettings() end - Took 25us
T0E80 000:557.360   InitTarget() start
T0E80 000:557.370    J-Link Script File: Executing InitTarget()
T0E80 000:561.812   Authenticated device detected. Skipping authentication process.
T0E80 000:561.854     OCDREG_STATUS: 0x00000001
T0E80 000:561.875   InitTarget() end - Took 4.50ms
T0E80 000:562.861   Found SW-DP with ID 0x6BA02477
T0E80 000:566.079   DPIDR: 0x6BA02477
T0E80 000:566.109   CoreSight SoC-400 or earlier
T0E80 000:566.127   AP map detection skipped. Manually configured AP map found.
T0E80 000:566.144   AP[0]: APB-AP (IDR: Not set)
T0E80 000:566.182   AP[1]: APB-AP (IDR: Not set)
T0E80 000:566.203   AP[2]: AXI-AP (IDR: Not set)
T0E80 000:566.221   Using preconfigured AP[1] as APB-AP
T0E80 000:566.237   AP[1]: APB-AP found
T0E80 000:566.252   DebugRegs + CTI manually specified. ROM table scan skipped.
T0E80 000:568.092   Cortex-R52 @ 0x80410000 (configured)
T0E80 000:568.121   CoreCTI @ 0x80420000 (configured)
T0E80 000:570.317   Debug architecture: ARMv8.0
T0E80 000:570.341   8 code breakpoints, 8 data breakpoints
T0E80 000:571.084   Processor features:
T0E80 000:571.104     EL0 support: AArch32
T0E80 000:571.119     EL1 support: AArch32
T0E80 000:571.134     EL2 support: AArch32
T0E80 000:571.146     EL3 support: N/A
T0E80 000:571.157     FPU support: Single + Double + Conversion
T0E80 000:571.421   -- Max. mem block: 0x00001830
T0E80 000:572.118   Current exception level: EL2
T0E80 000:572.137   Exception level AArch usage:
T0E80 000:572.152     EL0: AArch32
T0E80 000:572.166     EL1: AArch32
T0E80 000:572.179     EL2: AArch32
T0E80 000:572.189     EL3: AArch32
T0E80 000:572.200   Non-secure status: Non-secure
T0E80 000:573.225   Cache info:
T0E80 000:573.245     Inner cache boundary: none
T0E80 000:573.263     LoU Uniprocessor: 1
T0E80 000:573.284     LoC: 1
T0E80 000:573.298     LoU Inner Shareable: 1
T0E80 000:576.070   I-Cache L1: 16 KB, 64 Sets, 64 Bytes/Line, 4-Way
T0E80 000:576.104   D-Cache L1: 16 KB, 64 Sets, 64 Bytes/Line, 4-Way
T0E80 000:576.124 - 19.105ms returns 0x00
T0E80 000:576.141 JLINK_ResetPullsRESET(ON)
T0E80 000:576.149 - 0.011ms
T0E80 000:576.158 JLINK_Halt()
T0E80 000:576.177 - 0.023ms returns 0x00
T0E80 000:576.187 JLINK_IsHalted()
T0E80 000:576.206 - 0.023ms returns TRUE
T0E80 000:576.217 JLINK_Reset()
T0E80 000:576.241   ResetTarget() start
T0E80 000:576.254    J-Link Script File: Executing ResetTarget()
T0E80 000:576.263   Reset: Halt core immediately after reset using reset catch.
T0E80 000:784.357   Authenticated device detected. Skipping authentication process.
T0E80 000:784.402     OCDREG_STATUS: 0x00000001
T0E80 000:787.325   Disabled core power domain detected.
T0E80 000:791.559   Enabling debug mode...
T0E80 000:794.439   ResetTarget() end - Took 218ms
T0E80 000:812.453 - 236.265ms
T0E80 000:812.556 JLINK_IsHalted()
T0E80 000:812.572 - 0.020ms returns TRUE
T0E80 000:813.041 JLINK_MeasureCPUSpeed(RAMAddr = 0xFFFFFFFF)
T0E80 000:813.056 - 0.019ms returns 0
T0E80 000:813.291 JLINK_ReadReg(AARCH32_CPSR)
T0E80 000:813.313 - 0.108ms returns 0x200001FA
T0E80 000:813.530 JLINK_IsHalted()
T0E80 000:813.544 - 0.018ms returns TRUE
T0E80 000:813.555 JLINK_ReadReg(AARCH32_PC)
T0E80 000:813.566 - 0.014ms returns 0x00100058
T0E80 000:813.578 JLINK_ReadReg(AARCH32_CPSR)
T0E80 000:813.587 - 0.013ms returns 0x200001FA
T2254 003:147.192 JLINK_Halt()
T2254 003:147.913 - 0.752ms returns 0x00
T2254 010:862.078 JLINK_BeginDownload(Flags = 0x00000000)
T2254 010:862.113 - 0.039ms
T2254 010:964.397 JLINK_WriteMem(0x00000000, 0x40 Bytes, ...)
T2254 010:964.436   Data:  18 F0 9F E5 18 F0 9F E5 18 F0 9F E5 18 F0 9F E5 ...
T2254 010:964.918   CPU_WriteMem(64 bytes @ 0x00000000)
T2254 010:968.453 - 4.079ms returns 0x40
T2254 011:019.096 JLINK_WriteMem(0x00000100, 0xBC0 Bytes, ...)
T2254 011:019.133   Data:  00 B5 83 B0 42 F2 54 43 C0 F2 00 03 93 E8 03 00 ...
T2254 011:019.170   CPU_WriteMem(3008 bytes @ 0x00000100)
T2254 011:048.321 - 29.253ms returns 0xBC0
T2254 011:099.080 JLINK_WriteMem(0x00000CC0, 0xBB0 Bytes, ...)
T2254 011:099.118   Data:  75 FE 00 28 F3 D0 00 F0 FB FE F0 E7 FF 23 85 F8 ...
T2254 011:099.149   CPU_WriteMem(2992 bytes @ 0x00000CC0)
T2254 011:128.024 - 28.974ms returns 0xBB0
T2254 011:179.945 JLINK_WriteMem(0x00001870, 0x7FE Bytes, ...)
T2254 011:179.982   Data:  00 22 1A 60 E2 E7 00 24 FE F7 40 FE 20 46 38 BD ...
T2254 011:180.020   CPU_WriteMem(2046 bytes @ 0x00001870)
T2254 011:201.863 - 21.954ms returns 0x7FE
T2254 011:202.576 JLINK_WriteMem(0x00002070, 0x8 Bytes, ...)
T2254 011:202.610   Data:  D8 FE FF 7F 01 00 00 00
T2254 011:202.657   CPU_WriteMem(8 bytes @ 0x00002070)
T2254 011:204.320 - 1.772ms returns 0x8
T2254 011:255.094 JLINK_WriteMem(0x00002078, 0x4 Bytes, ...)
T2254 011:255.129   Data:  00 00 00 00
T2254 011:255.155   CPU_WriteMem(4 bytes @ 0x00002078)
T2254 011:256.959 - 1.895ms returns 0x4
T2254 011:257.645 JLINK_WriteMem(0x0000207C, 0x400 Bytes, ...)
T2254 011:257.673   Data:  0F 27 00 00 42 6C 69 6E 6B 79 20 54 68 72 65 61 ...
T2254 011:257.704   CPU_WriteMem(1024 bytes @ 0x0000207C)
T2254 011:269.224 - 11.608ms returns 0x400
T2254 011:320.165 JLINK_WriteMem(0x00102000, 0xBA0 Bytes, ...)
T2254 011:320.201   Data:  83 07 0B E3 00 00 40 E3 30 0F 81 EE 11 1F 91 EE ...
T2254 011:320.896   CPU_WriteMem(2976 bytes @ 0x00102000)
T2254 011:349.858 - 29.729ms returns 0xBA0
T2254 011:350.520 JLINK_WriteMem(0x00102BA0, 0x1E2 Bytes, ...)
T2254 011:350.552   Data:  21 EA 04 01 01 20 A8 40 01 43 89 B2 23 F8 12 10 ...
T2254 011:350.640   CPU_WriteMem(482 bytes @ 0x00102BA0)
T2254 011:358.617 - 8.128ms returns 0x1E2
T2254 011:409.137 JLINK_WriteMem(0x00102D82, 0x4 Bytes, ...)
T2254 011:409.172   Data:  00 00 00 00
T2254 011:409.199   CPU_WriteMem(4 bytes @ 0x00102D82)
T2254 011:411.700 - 2.580ms returns 0x4
T2254 011:463.130 JLINK_EndDownload()
T2254 011:463.175 - 0.048ms returns 0 (0x0)
T2254 011:463.383 JLINK_WriteReg(AARCH32_PC, 0x00102000)
T2254 011:463.422 - 0.045ms returns 0
T2254 011:463.441 JLINK_ResetPullsRESET(ON)
T2254 011:463.449 - 0.011ms
T2254 011:463.458 JLINK_Halt()
T2254 011:464.006 - 0.566ms returns 0x00
T2254 011:464.036 JLINK_IsHalted()
T2254 011:464.049 - 0.018ms returns TRUE
T2254 011:464.060 JLINK_Reset()
T2254 011:464.077   ResetTarget() start
T2254 011:464.090    J-Link Script File: Executing ResetTarget()
T2254 011:464.099   Reset: Halt core immediately after reset using reset catch.
T2254 011:672.666   Authenticated device detected. Skipping authentication process.
T2254 011:672.707     OCDREG_STATUS: 0x00000001
T2254 011:676.016   Disabled core power domain detected.
T2254 011:680.879   Enabling debug mode...
T2254 011:684.319   ResetTarget() end - Took 220ms
T2254 011:703.239 - 239.203ms
T2254 011:703.277 JLINK_SetEndian(ARM_ENDIAN_LITTLE)
T2254 011:703.292 - 0.019ms returns 0
T2254 011:704.148 JLINK_ResetPullsRESET(ON)
T2254 011:704.198 - 0.053ms
T2254 011:704.208 JLINK_Halt()
T2254 011:704.217 - 0.013ms returns 0x00
T2254 011:704.226 JLINK_IsHalted()
T2254 011:704.235 - 0.013ms returns TRUE
T2254 011:704.244 JLINK_Reset()
T2254 011:704.261   ResetTarget() start
T2254 011:704.288    J-Link Script File: Executing ResetTarget()
T2254 011:704.298   Reset: Halt core immediately after reset using reset catch.
T2254 011:912.523   Authenticated device detected. Skipping authentication process.
T2254 011:912.572     OCDREG_STATUS: 0x00000001
T2254 011:915.882   Disabled core power domain detected.
T2254 011:921.130   Enabling debug mode...
T2254 011:924.673   ResetTarget() end - Took 220ms
T2254 011:943.452 - 239.235ms
T2254 011:943.492 JLINK_SetEndian(ARM_ENDIAN_LITTLE)
T2254 011:943.508 - 0.020ms returns 0
T2254 011:944.385 JLINK_IsHalted()
T2254 011:944.407 - 0.028ms returns TRUE
T2254 011:944.420 JLINK_IsHalted()
T2254 011:944.430 - 0.015ms returns TRUE
T2254 011:944.442 JLINK_GetMOEs(...)
T2254 011:944.450 - 0.012ms returns 0x00
T2254 012:100.327 JLINK_ReadMem(0x00102000, 0x4 Bytes, ...)
T2254 012:100.770   CPU_ReadMem(4 bytes @ 0x00102000)
T2254 012:102.430   Data:  00 00 00 00
T2254 012:102.464 - 2.142ms returns 0
T2254 012:257.537 JLINK_ReadMem(0x00102000, 0x4 Bytes, ...)
T2254 012:257.601   CPU_ReadMem(4 bytes @ 0x00102000)
T2254 012:259.257   Data:  00 00 00 00
T2254 012:259.300 - 1.770ms returns 0
T2254 012:310.549 JLINK_ReadMem(0x000002AE, 0x2 Bytes, ...)
T2254 012:310.605   CPU_ReadMem(2 bytes @ 0x000002AE)
T2254 012:312.034   Data:  00 00
T2254 012:312.080 - 1.537ms returns 0
T2254 012:363.508 JLINK_ReadMem(0x00000280, 0x40 Bytes, ...)
T2254 012:363.560   CPU_ReadMem(64 bytes @ 0x00000280)
T2254 012:367.635   Data:  00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ...
T2254 012:367.667 - 4.163ms returns 0
T2254 012:368.230 JLINK_ReadMem(0x000002AE, 0x2 Bytes, ...)
T2254 012:368.264   CPU_ReadMem(2 bytes @ 0x000002AE)
T2254 012:369.535   Data:  00 00
T2254 012:369.557 - 1.331ms returns 0
T2254 012:370.307 JLINK_GetNumBPUnits(Type = 0xFFFFFF00)
T2254 012:370.326 - 0.023ms returns 0x08
T2254 012:370.336 JLINK_GetNumWPUnits()
T2254 012:370.343 - 0.011ms returns 8
T2254 012:370.359 JLINK_GetNumBPUnits(Type = 0xFFFFFF00)
T2254 012:370.368 - 0.012ms returns 0x08
T2254 012:370.376 JLINK_GetNumWPUnits()
T2254 012:370.386 - 0.016ms returns 8
T2254 012:370.408 JLINK_GetNumBPUnits(Type = 0xFFFFFF00)
T2254 012:370.418 - 0.015ms returns 0x08
T2254 012:370.428 JLINK_GetNumWPUnits()
T2254 012:370.435 - 0.011ms returns 8
T2254 012:370.488 JLINK_SetBPEx(Addr = 0x000002AE, Type = 0xFFFFFF00)
T2254 012:370.504 - 0.019ms returns 0x00000001
T2254 012:729.813 JLINK_ClrBPEx(BPHandle = 0x00000001)
T2254 012:730.507 - 0.838ms returns 0x00
T2254 012:730.674 JLINK_SetBPEx(Addr = 0x000002AE, Type = 0xFFFFFF00)
T2254 012:730.691 - 0.021ms returns 0x00000002
T2254 012:730.701 JLINK_SetBPEx(Addr = 0x000002AC, Type = 0xFFFFFF00)
T2254 012:730.710 - 0.013ms returns 0x00000003
T2254 012:730.731 JLINK_ClrBPEx(BPHandle = 0x00000002)
T2254 012:730.747 - 0.022ms returns 0x00
T2254 012:730.761 JLINK_ClrBPEx(BPHandle = 0x00000003)
T2254 012:730.775 - 0.020ms returns 0x00
T2254 012:730.791 JLINK_SetBPEx(Addr = 0x000002AE, Type = 0xFFFFFF00)
T2254 012:730.808 - 0.023ms returns 0x00000004
T2254 012:782.625 JLINK_ReadMem(0x000002AC, 0x2 Bytes, ...)
T2254 012:782.670   CPU_ReadMem(2 bytes @ 0x000002AC)
T2254 012:783.957   Data:  00 00
T2254 012:783.978 - 1.358ms returns 0
T2254 012:835.512 JLINK_ClrBPEx(BPHandle = 0x00000004)
T2254 012:835.553 - 0.046ms returns 0x00
T2254 012:835.568 JLINK_SetBPEx(Addr = 0x000002AE, Type = 0xFFFFFF00)
T2254 012:835.580 - 0.016ms returns 0x00000005
T2254 012:835.589 JLINK_SetBPEx(Addr = 0x000002AC, Type = 0xFFFFFF00)
T2254 012:835.599 - 0.013ms returns 0x00000006
T2254 012:990.622 JLINK_ReadRegs(NumRegs = 17, Indexes: 116, 117, 118, 119, 120, 121, 122, 123, 189, 190, 191, 192, 193, 194, 195, 147, 149)
T2254 012:990.683    -- AARCH32_R0=0x01, AARCH32_R1=0x80281A10, AARCH32_R2=0xA500, AARCH32_R3=0x80281300, AARCH32_R4=0x78FB261, AARCH32_R5=0x2AAC537E, AARCH32_R6=0x00, AARCH32_R7=0x00, AARCH32_R8=0x00, AARCH32_R9=0x00, AARCH32_R10=0x00, AARCH32_R11=0x00, AARCH32_R12=0xE51FF004, AARCH32_R13=0x101FE8, AARCH32_R14=0x10006D, AARCH32_PC=0x10005C, AARCH32_CPSR=0x200001FA
T2254 012:990.830 - 0.214ms returns 0x00
T2254 013:042.837 JLINK_ReadMem(0x0010005C, 0x4 Bytes, ...)
T2254 013:042.889   CPU_ReadMem(4 bytes @ 0x0010005C)
T2254 013:044.589   Data:  FC E7 80 B5
T2254 013:044.625 - 1.793ms returns 0
T2254 013:045.026 JLINK_ReadMem(0x0010005C, 0x2 Bytes, ...)
T2254 013:045.063   CPU_ReadMem(2 bytes @ 0x0010005C)
T2254 013:046.401   Data:  FC E7
T2254 013:046.443 - 1.423ms returns 0
T2254 013:201.352 JLINK_ReadMem(0x0010005C, 0x4 Bytes, ...)
T2254 013:201.407   CPU_ReadMem(4 bytes @ 0x0010005C)
T2254 013:203.085   Data:  FC E7 80 B5
T2254 013:203.124 - 1.779ms returns 0
T2254 013:203.477 JLINK_ReadMem(0x0010005C, 0x2 Bytes, ...)
T2254 013:203.510   CPU_ReadMem(2 bytes @ 0x0010005C)
T2254 013:204.820   Data:  FC E7
T2254 013:204.847 - 1.375ms returns 0
T2254 013:206.060 JLINK_ReadMem(0x0010005C, 0x4 Bytes, ...)
T2254 013:206.106   CPU_ReadMem(4 bytes @ 0x0010005C)
T2254 013:207.736   Data:  FC E7 80 B5
T2254 013:207.773 - 1.720ms returns 0
T2254 013:208.097 JLINK_ReadMem(0x0010005C, 0x2 Bytes, ...)
T2254 013:208.133   CPU_ReadMem(2 bytes @ 0x0010005C)
T2254 013:209.413   Data:  FC E7
T2254 013:209.446 - 1.355ms returns 0
T2254 013:260.458 JLINK_ReadMem(0x0010005C, 0x4 Bytes, ...)
T2254 013:260.513   CPU_ReadMem(4 bytes @ 0x0010005C)
T2254 013:262.357   Data:  FC E7 80 B5
T2254 013:262.384 - 1.932ms returns 0
T2254 013:262.683 JLINK_ReadMem(0x0010005C, 0x2 Bytes, ...)
T2254 013:262.713   CPU_ReadMem(2 bytes @ 0x0010005C)
T2254 013:264.098   Data:  FC E7
T2254 013:264.124 - 1.447ms returns 0
T2254 013:417.853 JLINK_ReadMem(0x0010006C, 0x4 Bytes, ...)
T2254 013:417.918   CPU_ReadMem(4 bytes @ 0x0010006C)
T2254 013:419.635   Data:  FC E7 10 B5
T2254 013:419.679 - 1.832ms returns 0
T2254 013:420.253 JLINK_ReadMem(0x0010006C, 0x2 Bytes, ...)
T2254 013:420.314   CPU_ReadMem(2 bytes @ 0x0010006C)
T2254 013:421.617   Data:  FC E7
T2254 013:421.660 - 1.413ms returns 0
T2254 013:422.386 JLINK_ReadMem(0x0010006C, 0x4 Bytes, ...)
T2254 013:422.442   CPU_ReadMem(4 bytes @ 0x0010006C)
T2254 013:424.102   Data:  FC E7 10 B5
T2254 013:424.146 - 1.767ms returns 0
T2254 013:424.608 JLINK_ReadMem(0x0010006C, 0x2 Bytes, ...)
T2254 013:424.662   CPU_ReadMem(2 bytes @ 0x0010006C)
T2254 013:426.010   Data:  FC E7
T2254 013:426.049 - 1.447ms returns 0
T2140 013:579.341 JLINK_GetNumBPUnits(Type = 0xFFFFFF00)
T2140 013:579.375 - 0.038ms returns 0x08
T2140 013:579.386 JLINK_GetNumWPUnits()
T2140 013:579.394 - 0.011ms returns 8
T2140 013:579.688 JLINK_GetNumBPUnits(Type = 0xFFFFFF00)
T2140 013:579.706 - 0.021ms returns 0x08
T2140 013:579.716 JLINK_GetNumWPUnits()
T2140 013:579.768 - 0.058ms returns 8
T2140 013:580.146 JLINK_GetNumBPUnits(Type = 0xFFFFFF00)
T2140 013:580.169 - 0.026ms returns 0x08
T2140 013:580.179 JLINK_GetNumWPUnits()
T2140 013:580.186 - 0.011ms returns 8
T2140 013:581.407 JLINK_GetNumBPUnits(Type = 0xFFFFFF00)
T2140 013:581.442 - 0.042ms returns 0x08
T2140 013:581.458 JLINK_GetNumWPUnits()
T2140 013:581.470 - 0.018ms returns 8
T2140 013:583.039 JLINK_GetNumBPUnits(Type = 0xFFFFFF00)
T2140 013:583.082 - 0.049ms returns 0x08
T2140 013:583.097 JLINK_GetNumWPUnits()
T2140 013:583.109 - 0.018ms returns 8
T2140 013:584.104 JLINK_GetNumBPUnits(Type = 0xFFFFFF00)
T2140 013:584.142 - 0.043ms returns 0x08
T2140 013:584.156 JLINK_GetNumWPUnits()
T2140 013:584.167 - 0.016ms returns 8
T2140 013:584.563 JLINK_GetNumBPUnits(Type = 0xFFFFFF00)
T2140 013:584.594 - 0.038ms returns 0x08
T2140 013:584.609 JLINK_GetNumWPUnits()
T2140 013:584.622 - 0.019ms returns 8
T2140 013:585.056 JLINK_GetNumBPUnits(Type = 0xFFFFFF00)
T2140 013:585.090 - 0.041ms returns 0x08
T2140 013:585.106 JLINK_GetNumWPUnits()
T2140 013:585.118 - 0.018ms returns 8

      

Parents Reply Children
No Data