用Jflash给DA14531MOD烧录程序出现问题

由于生产需求,需要使用Jflash烧录程序,但是烧录失败。

Application log started
- J-Flash V7.94k (J-Flash compiled Feb 21 2024 16:30:09)
- JLinkARM.dll V7.94k (DLL compiled Feb 21 2024 16:29:24)
Reading flash device list [E:\WorkingSoftware\SEGGER\JLink_V794k\ETC/JFlash/Flash.csv] ...
- List of flash devices read successfully (451 Devices)
Reading MCU device list ...
- List of MCU devices read successfully (10553 Devices)
Creating new project ...
- New project created successfully
Opening data file [C:\Users\Mund\Desktop\codeless_531_datapump.hex] ...
- Data file opened successfully (36684 bytes, 1 range, CRC of data = 0x81FE083D, CRC of file = 0x28744CE5)
Connecting ...
- Connecting via USB to probe/ programmer device 0
- Probe/ Programmer firmware: J-Link V9 compiled May 7 2021 16:26:12
- Probe/ Programmer S/N: 59701308
- Device "DA14531" selected.
- Target interface speed: 4000 kHz (Fixed)
- VTarget = 3.298V
- Found SW-DP with ID 0x0BC11477
- DPIDR: 0x0BC11477
- CoreSight SoC-400 or earlier
- Scanning AP map to find all available APs
- AP[1]: Stopped AP scan as end of AP map has been reached
- AP[0]: AHB-AP (IDR: 0x04770031)
- Iterating through AP map to find AHB-AP to use
- AP[0]: Core found
- AP[0]: AHB-AP ROM base: 0xE00FF000
- CPUID register: 0x410CC601. Implementer code: 0x41 (ARM)
- Found Cortex-M0 r0p1, Little endian.
- FPUnit: 4 code (BP) slots and 0 literal slots
- CoreSight components:
- ROMTbl[0] @ E00FF000
- [0][0]: E000E000 CID B105E00D PID 000BB008 SCS
- [0][1]: E0001000 CID B105E00D PID 000BB00A DWT
- [0][2]: E0002000 CID B105E00D PID 000BB00B FPB
- Executing init sequence ...
- Initialized successfully
- Target interface speed: 4000 kHz (Fixed)
- Found 1 JTAG device. Core ID: 0x0BC11477 (None)
- Connected successfully
Programming target (36684 bytes, 1 range) ...
- Checking if selected data fits into selected flash sectors.
- ERROR: Selected Data (0x7FC0000 - 0x7FC8F4B) does not fit into selected flash sectors.
- ERROR: Could not program target
Disconnecting ...
- Disconnected

Parents Reply Children