你好,
我现在正在测试用timer1唤醒处于ARCH_EXT_SLEEP_ON状态的设备,我将时钟设置为LP_CLK_RCX20,即15KHz,但是我有点弄不清楚timer1的时间计算,理论上最大是 (1/15000) * 2^11 ~= 0.1365 sec or 136.5 msec? 实际上.reload_val设置的最大值为65535,计算的话最大4秒多,但是事实上通过修改这个参数值发现有几个临界值,设为8191时观测为ms级,8192就变成min级。。
static void configure_timer1_wakeup(void) { timer1_count_options_t count_options = {.input_clk = TIM1_CLK_SRC_LP, .free_run = TIM1_FREE_RUN_OFF, .irq_mask = TIM1_IRQ_MASK_OFF, .count_dir = TIM1_CNT_DIR_UP, .reload_val = 8191, //TIM1_RELOAD_MAX }; // Enable Timer1 interrupt timer1_enable_irq(); //#if defined (CFG_EXT_SLEEP_WAKEUP_TIMER1) // app_easy_wakeup_set(app_wakeup_cb); //#endif timer1_count_config(&count_options, timer1_interrupt_hdlr); // Start the Timer timer1_start(); SEGGER_RTT_printf(0,"\r timer1 set!\r\n"); }
所以搞不清楚这个值与时间的具体关系,是否有具体的计算方式呢?
另外关于休眠状态低功耗还有一个疑问,我设置为ARCH_EXT_SLEEP_ON,休眠状态大概为0.19ma,理论应该到ua吧?设置deep sleep的话休眠电流反而比ext sleep更大,我是以ble_app_peripheral工程作为模板进行修改的。请问这个情况问题是出在哪里呢,未休眠的时候是0.24ma左右。
我的休眠设置如下:
static void app_resume_system_from_sleep(void) { // if (arch_ble_ext_wakeup_get()) // { // arch_set_sleep_mode(ARCH_EXT_SLEEP_ON); // arch_ble_force_wakeup(); // arch_ble_ext_wakeup_off(); // app_easy_wakeup(); // } arch_ble_force_wakeup(); user_app_adv_start(); SEGGER_RTT_printf(0,"\rwake up!\r\n"); } static void timer1_interrupt_hdlr(void) { #if defined (CFG_EXT_SLEEP_WAKEUP_TIMER1) SEGGER_RTT_printf(0,"\r timer1 interrupt\r\n"); app_resume_system_from_sleep(); #endif } static void configure_timer1_wakeup(void) { timer1_count_options_t count_options = {.input_clk = TIM1_CLK_SRC_LP, .free_run = TIM1_FREE_RUN_OFF, .irq_mask = TIM1_IRQ_MASK_OFF, .count_dir = TIM1_CNT_DIR_UP, .reload_val = 8191, //TIM1_RELOAD_MAX }; // Enable Timer1 interrupt timer1_enable_irq(); //#if defined (CFG_EXT_SLEEP_WAKEUP_TIMER1) // app_easy_wakeup_set(app_wakeup_cb); //#endif timer1_count_config(&count_options, timer1_interrupt_hdlr); // Start the Timer timer1_start(); SEGGER_RTT_printf(0,"\r timer1 set!\r\n"); } void user_app_adv_start(void) { // Schedule the next advertising data update // app_adv_data_update_timer_used = app_easy_timer(APP_ADV_DATA_UPDATE_TO, adv_data_update_timer_cb); struct gapm_start_advertise_cmd* cmd; cmd = app_easy_gap_undirected_advertise_get_active(); cmd->info.host.adv_data_len = stored_adv_data_len; // Store advertising data memcpy(cmd->info.host.adv_data, stored_adv_data, stored_adv_data_len); // Store scan response data length cmd->info.host.scan_rsp_data_len = stored_scan_rsp_data_len; // Store scan_response data memcpy(cmd->info.host.scan_rsp_data, stored_scan_rsp_data, stored_scan_rsp_data_len); // Add manufacturer data to initial advertising or scan response data, if there is enough space app_add_ad_struct(cmd, &mnf_data, sizeof(struct mnf_specific_data_ad_structure), 1); // app_easy_gap_undirected_advertise_start(); app_easy_gap_undirected_advertise_with_timeout_start(user_default_hnd_conf.advertise_period, NULL); } void user_app_adv_undirect_complete(uint8_t status) { // If advertising was canceled then update advertising data and start advertising again if (status == GAP_ERR_CANCELED) { // user_app_adv_start(); // arch_ble_ext_wakeup_on(); #if defined (CFG_EXT_SLEEP_WAKEUP_RTC) || defined (CFG_EXT_SLEEP_WAKEUP_TIMER1) // Ensure PD_TIM is open SetBits16(PMU_CTRL_REG, TIM_SLEEP, 0); // Wait until PD_TIM is opened while ((GetWord16(SYS_STAT_REG) & TIM_IS_UP) != TIM_IS_UP); #endif #if defined (CFG_EXT_SLEEP_WAKEUP_RTC) configure_rtc_wakeup(); #endif #if defined (CFG_EXT_SLEEP_WAKEUP_TIMER1) configure_timer1_wakeup(); #endif arch_set_sleep_mode(ARCH_EXT_SLEEP_ON); SEGGER_RTT_printf(0,"\r sleep!\r\n"); } }
我这样设置后确认可以进入休眠,现象符合我的要求,广播一段时间后停止广播,然后进入休眠,随后通过timer1唤醒,继续广播后再次进入休眠 如此循环下去。
我参考了prox_reporter工程,但是我如果按prox_reporter工程去设置,会导致app_wakeup_cb这个回调函数不被触发,这个函数应该在app_easy_wakeup();执行后就自动触发,但是实际效果并未触发,不知道是什么问题?
期待您的回复!
我测试用的是HJ-131IMH,外围器件我已经去掉,单独只测模块休眠,我的休眠流程是否存在问题呢?现在看起来这个电流像是停止广播后的电流,可能并未进入真正的休眠