こんにちは。NoMaYです。かふぇルネでは、まだまだRX62N/RX621の質問も多いですが、「RX65N/RX651」の新ラインアップを発売、だそうです。(秋月電子さんで安価なRX62N/RX621基板が販売されていることは意外と影響しているのかな?)産業用IoT機器に先進的なセキュリティを提供するマイコン「RX65N/RX651」の新ラインアップを発売~エンドポイントのシステム向けにフラッシュ機能の強化とHMIインタフェースを追加~www.renesas.com/.../news20171113.html
こんにちは。NoMaYです。RenesasさんはRX65N/RX651ではSEGGER社のemWinを推すのかな?(追記: CC-RXで使えるのか分からない。日本だとRI600やTOPPERS/ASPとの組み合わせで使えるのか気になるところかも。)ルネサスとSEGGERが、「RX65N/RX651」に対応するGUIソフトウェア「emWin」による顧客サポートで協業~産業用IoT機器のHMIアプリケーションソフトウェア設計用に、SEGGER製GUIソフトウェア「emWin」を無償提供~www.renesas.com/.../news20171122.html[関連リンク]emWin Graphics for Renesas RX microcontrollerswww.segger.com/.../emwin-support-renesas-rx-mcu/「Features ANSI C library No RTOS required Any display with any controller could be used Minimal resource usage in RAM and ROM VNC client/server with file transfer Language resource files RTL and Bidirectional text support Multiple layers supported Simultaneous use of multiple displays Virtual display support Multibuffering avoids flickering and tearing effects Integrated memory management system Simulation environment JPEG based movie format for free of charge movies Window manager and free customizable widget library Wide range of available tools」「Users of the widely scalable Renesas 32bit RX651/RX65N MCUs have the benefit of receiving the full emWin package for their commercial application free of charge as object code library.」「In case you like to have access to the emWin source code as RX651/RX65N user simply get your source code upgrade license direct from SEGGER with a discount of up to 50% !」emWinwww.segger.com/.../emwin/emWin source upgradewww.segger.com/.../emwin-source-upgrade/